Publish your products
2665T1BEL Sequential mechanical basin mixer
2665T1BEL Sequential mechanical basin mixer
    DELABIE

    2665T1BEL Sequential mechanical basin mixer

    Deck-mounted mechanical tall basin mixer. Sequential mechanical mixer: opens and closes with cold water over a 70° range. Single hole mixer with fixed spout H. 160mm L. 160mm. Tall mixer with BIOSAFE hygienic outlet suitable for BIOFIL terminal filters. Ø 35mm sequential ceramic cartridge with pre-set maximum temperature limiter. Spout with tube with smooth interior has nowhere for bacteria to develop and a very low water volume. The water velocity inside this tube reduces biofilm development considerably. Thermal shocks are easy to undertake without removing the control lever or shutting off the cold water supply. Body with very low volume of water (fewer niches where bacteria can develop). Flow rate regulated at 5lpm. No manual contact thanks to Hygiene control lever L. 200mm. F3/8" rotating PEX flexibles. No risk of cross flow between the hot and cold water. Filters and non-return valve on the CW inlet. Fixings reinforced via 2 stainless steel rods. Mechanical mixer is ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Sequential mixer is suitable for people with reduced mobility. Mixer with 30-year warranty.
    Technical specification
    • Unique ref.2665T1BEL
    • Product familySanitary
    • Product groupBasin mixer
    • TypeObject (single object)
    • Date of publishing2022-12-06
    • Edition number1
    • Height (mm)293
    • Width (mm)50
    • Depth (mm)225
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1922
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017610
    • ETIM NameSanitary taps
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_60_45_90_51
    • Uniclass 2015 DescriptionMechanical mixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Belgium
    Luxembourg
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit