Publish your products
2820T BIOCLIP mechanical basin mixer
2820T BIOCLIP mechanical basin mixer
2820T BIOCLIP mechanical basin mixer
    DELABIE

    2820T BIOCLIP mechanical basin mixer

    Deck-mounted mechanical basin mixer. BIOCLIP mechanical mixer: mixer can be removed entirely for cleaning and disinfection. Single hole mixer with spout H. 95mm, L. 120mm fitted with a BIOSAFE hygienic flow straightener. Spout suitable for fitting a BIOFIL point-of-use filter. Ø 35mm ceramic cartridge with pre-set maximum temperature limiter. Thermal shocks are easy to undertake without removing the control lever or shutting off the water supply. Body and spout with smooth interiors and low water volume. Flow rate limited to 5 lpm at 3 bar. Solid control lever. 1 1/4" ergonomic pop-up waste made from brass. PEX flexibles F3/8" supplied with stopcocks in chrome-plated brass. Fixing reinforced by 2 stainless steel rods. Mechanical mixer ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Single hole mixer suitable for people with reduced mobility. Mixer with 30-year warranty. Also available with copper tails
    Technical specification
    • Unique ref.2820T
    • Product familySanitary
    • Product groupBasin mixer
    • TypeObject (single object)
    • Date of publishing2025-04-02
    • Edition number1
    • Height (mm)227
    • Width (mm)50
    • Depth (mm)184
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)2257
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • Uniclass 2015 CodePr_60_45_90_51
    • Uniclass 2015 DescriptionMechanical mixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 19
    • OmniClass TitleFaucet Mixing Valves

    Region availability

    Asia Europe Africa South America Oceania North America
    Afghanistan
    Albania
    Algeria
    Argentina
    Australia
    Belize
    Armenia
    Austria
    Angola
    Bolivia
    Fiji
    Canada
    Azerbaijan
    Belarus
    Benin
    Brazil
    New Caledonia
    Costa Rica
    Bangladesh
    Bosnia and Herzegovina
    Botswana
    Chile
    New Zealand
    Cuba
    Bhutan
    Bulgaria
    Burkina Faso
    Colombia
    Papua New Guinea
    Dominican Republic
    Brunei
    Croatia
    Burundi
    Ecuador
    Solomon Islands
    El Salvador
    Cambodia
    Cyprus
    Cameroon
    Falkland Islands (Islas Malvinas)
    Timor-Leste
    Greenland
    China
    Czech Republic
    Central African Republic
    French Guiana
    Vanuatu
    Guatemala
    Georgia
    Denmark
    Chad
    Guyana
    Haiti
    India
    Estonia
    Côte d'Ivoire
    Paraguay
    Honduras
    Indonesia
    Finland
    Democratic Republic of the Congo
    Peru
    Jamaica
    Iran
    France
    Djibouti
    Suriname
    Mexico
    Iraq
    Greece
    Egypt
    Uruguay
    Nicaragua
    Israel
    Hungary
    Equatorial Guinea
    Venezuela
    Panama
    Japan
    Iceland
    Eritrea
    Puerto Rico
    Jordan
    Ireland
    Eswatini
    The Bahamas
    Kazakhstan
    Italy
    Ethiopia
    Trinidad and Tobago
    Kuwait
    Latvia
    Gabon
    United States
    Kyrgyzstan
    Lithuania
    Ghana
    Laos
    Moldova
    Guinea
    Lebanon
    Montenegro
    Guinea-Bissau
    Malaysia
    Netherlands
    Kenya
    Mongolia
    North Macedonia
    Lesotho
    Myanmar (Burma)
    Norway
    Liberia
    Nepal
    Poland
    Libya
    North Korea
    Portugal
    Madagascar
    Oman
    Romania
    Malawi
    Pakistan
    Russia
    Mali
    Palestine
    Serbia
    Mauritania
    Philippines
    Slovakia
    Morocco
    Qatar
    Slovenia
    Mozambique
    Saudi Arabia
    Spain
    Namibia
    South Korea
    Svalbard and Jan Mayen
    Niger
    Sri Lanka
    Sweden
    Nigeria
    Syria
    Switzerland
    Republic of the Congo
    Taiwan
    Ukraine
    Rwanda
    Tajikistan
    United Kingdom
    Senegal
    Thailand
    Sierra Leone
    Türkiye
    Somalia
    Turkmenistan
    South Africa
    United Arab Emirates
    South Sudan
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit