Recessed electronic BINOPTIC 2 basin tap kit 2/2:
Battery-operated with CR123 Lithium 6V batteries.
Satin stainless steel plate 145 x 145mm with integrated electronics.
Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 to 6 lpm.
Scale-resistant flow straightener.
Duty flush every 24 hours (can be adjusted to 12 hours or OFF) after the last use.
Active, infrared presence detection, sensor at the end of the spout optimises detection.
Anti-blocking security.
Smooth interior spout with low volume of water (limits bacterial niches).
Suitable for people with reduced mobility.
10-year warranty.
Order with 370PBOX waterproof housing.
Region availability
Asia | Europe | Africa | South America | Oceania | North America |
---|---|---|---|---|---|
United Arab Emirates | Albania | Angola | Argentina | Australia | The Bahamas |
Afghanistan | Austria | Burkina Faso | Bolivia | Fiji | Belize |
Armenia | Bosnia and Herzegovina | Burundi | Brazil | New Caledonia | Canada |
Azerbaijan | Belgium | Benin | Chile | New Zealand | Costa Rica |
Bangladesh | Bulgaria | Botswana | Colombia | Papua New Guinea | Cuba |
Brunei | Belarus | Democratic Republic of the Congo | Ecuador | Solomon Islands | Dominican Republic |
Bhutan | Switzerland | Central African Republic | Falkland Islands (Islas Malvinas) | Timor-Leste | Greenland |
China | Cyprus | Republic of the Congo | French Guiana | Vanuatu | Guatemala |
Georgia | Czech Republic | Côte d'Ivoire | Guyana | Honduras | |
Indonesia | Germany | Cameroon | Peru | Haiti | |
Israel | Denmark | Djibouti | Paraguay | Jamaica | |
India | Estonia | Algeria | Suriname | Mexico | |
Iraq | Spain | Egypt | Uruguay | Nicaragua | |
Iran | Finland | Western Sahara | Venezuela | Panama | |
Jordan | France | Eritrea | Puerto Rico | ||
Japan | United Kingdom | Ethiopia | El Salvador | ||
Kyrgyzstan | Greece | Gabon | Trinidad and Tobago | ||
Cambodia | Croatia | Ghana | United States | ||
North Korea | Hungary | The Gambia | |||
South Korea | Ireland | Guinea | |||
Kuwait | Iceland | Equatorial Guinea | |||
Kazakhstan | Italy | Guinea-Bissau | |||
Laos | Lithuania | Kenya | |||
Lebanon | Luxembourg | Liberia | |||
Sri Lanka | Latvia | Lesotho | |||
Myanmar (Burma) | Moldova | Libya | |||
Mongolia | Montenegro | Morocco | |||
Malaysia | Macedonia (FYROM) | Madagascar | |||
Nepal | Netherlands | Mali | |||
Oman | Norway | Mauritania | |||
Philippines | Poland | Malawi | |||
Pakistan | Portugal | Mozambique | |||
Palestine | Romania | Namibia | |||
Qatar | Serbia | Niger | |||
Saudi Arabia | Russia | Nigeria | |||
Syria | Sweden | Rwanda | |||
Thailand | Slovenia | Sudan | |||
Tajikistan | Svalbard and Jan Mayen | Sierra Leone | |||
Turkmenistan | Slovakia | Senegal | |||
Turkey | Ukraine | Somalia | |||
Taiwan | South Sudan | ||||
Uzbekistan | Swaziland | ||||
Vietnam | Chad | ||||
Yemen | Togo | ||||
Tunisia | |||||
Tanzania | |||||
Uganda | |||||
South Africa | |||||
Zambia | |||||
Zimbabwe |