Publish your products
378MCH15 BINOPTIC MIX electronic mixer
378MCH15 BINOPTIC MIX electronic mixer
378MCH15 BINOPTIC MIX electronic mixer
378MCH15 BINOPTIC MIX electronic mixer
378MCH15 BINOPTIC MIX electronic mixer
    DELABIE

    378MCH15 BINOPTIC MIX electronic mixer

    Deck-mounted electronic basin mixer: Independent IP65 electronic control unit. 230/12V mains supply with transformer. Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 to 6 lpm. Scale-resistant flow straightener. Adjustable duty flush (pre-set flush ~60 seconds every 24 hours after last use). Active, infrared movement detection, sensor at the end of the spout optimises detection. Chrome-plated solid brass body. PEX flexibles with filters, solenoid valves and Ø 15mm compression fittings. Fixing reinforced by 2 stainless steel rods. Anti-blocking security. Spout with a smooth interior and low volume of water (limits bacterial niches). Side temperature control with adjustable maximum temperature limiter. Suitable for people with reduced mobility. 30-year warranty.
    Technical specification
    • Unique ref.378MCH15
    • Product familySanitary
    • Product groupBasin mixer
    • TypeObject (single object)
    • Date of publishing2022-02-16
    • Edition number1
    • Height (mm)186
    • Width (mm)185
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.9
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010340
    • ETIM NameElectronic tap
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Oceania Europe North America
    Australia
    Ireland
    British Virgin Islands
    New Zealand
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit