430036 Control plate for TEMPOMATIC 4 for urinals430036 Control plate for TEMPOMATIC 4 for urinals430036 Control plate for TEMPOMATIC 4 for urinals430036 Control plate for TEMPOMATIC 4 for urinals430036 Control plate for TEMPOMATIC 4 for urinals430036 Control plate for TEMPOMATIC 4 for urinals430036 Control plate for TEMPOMATIC 4 for urinals
View previous images
View next images
DELABIE

430036 Control plate for TEMPOMATIC 4 for urinals

TEMPOMATIC 4 electronic valve F½", kit 2/2.
Battery-operated with CR 123 Lithium 6V batteries.
Solenoid valve enables opening and closing of water.
Black control plate 145 x 145mm in shock-resistant vitro-ceramic glass with integrated electronics.
Shock-resistant infrared presence detection sensor.
Detection delay is 10 seconds.
3 programmes (rinsing volume can be adjusted according to urinal type).
High frequency mode (exclusive to DELABIE):
- Short rinse after each user.
- Additional rinse after the period of increased frequency of use.
Hygienic duty flush every 24 hours (can be adjusted to 12 hours or OFF) after last use: prevents vaccums.
Flow rate pre-set at 0.15 L/sec at 3 bar, can be adjusted.
TEMPOMATIC 4 F½" valve compatible with sea water, rain water and grey water.
Installation in waterproof housing with waterproof collar, transformer, filter and stopcock.
Suitable for people with reduced mobility.
10-year warranty.

Order with frame system references 543006 for urinals Ø 35mm, 543006D for urinals with flexible ½" or with recessed housing 430PBOX.

Technical specification
  • Unique ref.430036
  • Collection setSanitary
  • CollectionUrinal valve
  • TypeObject (single object)
  • Date of publishing2022-04-26
  • Edition number1
  • Height (mm)145
  • Width (mm)145
Related
  • Material mainBlack glass
  • Designed inFrance
  • Weight Net (Kg)1.3
Classification
  • BIMobject CategorySanitary - Urinals
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_93_79
  • Uniclass 2015 DescriptionUrinal flushing valves
  • CSI MasterFormat 2014 Code22 42 13.16
  • CSI MasterFormat 2014 TitleCommercial Urinals
  • OmniClass TitleWater Flush Urinals
  • OmniClass Number23-31 21 13

Region availability

Asia Europe Africa South America Oceania North America
United Arab Emirates
Albania
Angola
Argentina
Australia
The Bahamas
Afghanistan
Austria
Burkina Faso
Bolivia
Fiji
Belize
Armenia
Bosnia and Herzegovina
Burundi
Brazil
New Caledonia
Canada
Azerbaijan
Belgium
Benin
Chile
New Zealand
Costa Rica
Bangladesh
Bulgaria
Botswana
Colombia
Papua New Guinea
Cuba
Brunei
Belarus
Democratic Republic of the Congo
Ecuador
Solomon Islands
Dominican Republic
Bhutan
Switzerland
Central African Republic
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Republic of the Congo
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Côte d'Ivoire
Guyana
Honduras
Indonesia
Germany
Cameroon
Peru
Haiti
Israel
Denmark
Djibouti
Paraguay
Jamaica
India
Estonia
Algeria
Suriname
Mexico
Iraq
Spain
Egypt
Uruguay
Nicaragua
Iran
Finland
Western Sahara
Venezuela
Panama
Jordan
France
Eritrea
Puerto Rico
Japan
United Kingdom
Ethiopia
El Salvador
Kyrgyzstan
Greece
Gabon
Trinidad and Tobago
Cambodia
Croatia
Ghana
United States
North Korea
Hungary
The Gambia
South Korea
Ireland
Guinea
Kuwait
Iceland
Equatorial Guinea
Kazakhstan
Italy
Guinea-Bissau
Laos
Lithuania
Kenya
Lebanon
Luxembourg
Liberia
Sri Lanka
Latvia
Lesotho
Myanmar (Burma)
Moldova
Libya
Mongolia
Montenegro
Morocco
Malaysia
Macedonia (FYROM)
Madagascar
Nepal
Netherlands
Mali
Oman
Norway
Mauritania
Philippines
Poland
Malawi
Pakistan
Portugal
Mozambique
Palestine
Romania
Namibia
Qatar
Serbia
Niger
Saudi Arabia
Russia
Nigeria
Syria
Sweden
Rwanda
Thailand
Slovenia
Sudan
Tajikistan
Svalbard and Jan Mayen
Sierra Leone
Turkmenistan
Slovakia
Senegal
Turkey
Ukraine
Somalia
Taiwan
South Sudan
Uzbekistan
Swaziland
Vietnam
Chad
Yemen
Togo
Tunisia
Tanzania
Uganda
South Africa
Zambia
Zimbabwe