Publish your products
440100AS TEMPOMATIC 4 electronic tap
440100AS TEMPOMATIC 4 electronic tap
440100AS TEMPOMATIC 4 electronic tap
440100AS TEMPOMATIC 4 electronic tap
440100AS TEMPOMATIC 4 electronic tap
    DELABIE

    440100AS TEMPOMATIC 4 electronic tap

    Deck-mounted electronic basin tap: 230/6V recessed mains supply. Reduced-stagnation solenoid valve and electronic unit integrated into the body of the tap. Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 to 6 lpm. Scale-resistant flow straightener. Duty flush (~60 seconds every 24 hours after last use). Presence detection sensor at the end of the spout optimises detection. Chrome-plated stainless steel body. Cap fixed in place by 2 concealed screws. PEX flexible F3/8” with filter. Fixing reinforced by 2 stainless steel rods. Anti-blocking security. Suitable for people with reduced mobility. 30-year warranty.
    Technical specification
    • Unique ref.440100AS
    • Product familySanitary
    • Product groupBasin tap
    • TypeObject (single object)
    • Date of publishing2023-02-09
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017610
    • ETIM NameSanitary taps
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Oceania Europe North America
    Australia
    Ireland
    British Virgin Islands
    New Zealand
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit