Publish your products
512111PUK Cross wall electronic, liquid or foam soap dispenser
512111PUK Cross wall electronic, liquid or foam soap dispenser
512111PUK Cross wall electronic, liquid or foam soap dispenser
    DELABIE
    Archived

    512111PUK Cross wall electronic, liquid or foam soap dispenser

    Wall-mounted electronic soap dispenser. Liquid or foam soap dispenser. Vandal-resistant model for cross wall installation for walls up to 110mm. No manual contact: infrared cell detects hands automatically. Chrome-plated 304 stainless steel spout. No waste dose dispenser. Separate electronic unit and removable tank for installation beneath the washbasin. Automatic soap dispenser: mains supply with 230/6V transformer. For vegetable-based liquid soap with maximum viscosity of 3,000 mPa.s or specific foam soap. Total spout length: 115mm. Supplied with flexible tube 1.20m for remote tanks. 30-year warranty. CE marked.
    Technical specification
    • Unique ref.512111PUK
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-03-01
    • Edition number1
    • Height (mm)37.3
    • Width (mm)37.3
    • Depth (mm)119
    Related
    • Material mainStainless steel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)657
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit