543000D TEMPOFIX 3 frame system for urinals543000D TEMPOFIX 3 frame system for urinals543000D TEMPOFIX 3 frame system for urinals543000D TEMPOFIX 3 frame system for urinals543000D TEMPOFIX 3 frame system for urinals543000D TEMPOFIX 3 frame system for urinals543000D TEMPOFIX 3 frame system for urinals543000D TEMPOFIX 3 frame system for urinals543000D TEMPOFIX 3 frame system for urinals
View previous images
View next images
DELABIE

543000D TEMPOFIX 3 frame system for urinals

Steel frame system for urinal with flexible ½", kit ½:
Black powder-coated steel frame for wall-mounted installation.
Fixes to floor and load-bearing walls with anchoring bolts supplied.
Adjustable bracket from 95 - 280mm.
Frame height can be adjusted from 0 to 200mm.
Ø 50mm soil pipe with waterproof seal.
Tube with ½" brass connection for urinals with flexible inlet.
Delivered pre-mounted.
Compatible with solid wall finishes from 13 - 120mm.
Supplied with recessed housing.
Valve configured for system flush, with accessories and connection protection..
10-year warranty.
Order with control plate references 430000, 430010, 430020 or 430030.

Technical specification
  • Unique ref.543000D
  • Collection setSanitary
  • CollectionFrame system
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
  • Height (mm)1385
  • Width (mm)430
  • Depth (mm)220
Related
  • Material mainSteel
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)11.4
Classification
  • BIMobject CategorySanitary - Urinals
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 1.4 CodeL7216
  • Uniclass 1.4 DescriptionToilets
  • Uniclass 2.0 CodeSS-35-65-90
  • Uniclass 2.0 DescriptionToilet Systems
  • Uniclass 2015 CodePr_40_20_93
  • Uniclass 2015 DescriptionUrinal and WC fittings
  • NBS Reference Code35-65-90
  • NBS Reference DescriptionToilet Systems
  • CSI MasterFormat 2014 Code22 42 13
  • CSI MasterFormat 2014 TitleCommercial Water Closets, Urinals, and Bidets
  • OmniClass Number23-31 21 13 13

Region availability

Asia Europe Africa South America Oceania North America
United Arab Emirates
Albania
Angola
Argentina
Australia
The Bahamas
Afghanistan
Austria
Burkina Faso
Bolivia
Fiji
Belize
Armenia
Bosnia and Herzegovina
Burundi
Brazil
New Caledonia
Canada
Azerbaijan
Belgium
Benin
Chile
New Zealand
Costa Rica
Bangladesh
Bulgaria
Botswana
Colombia
Papua New Guinea
Cuba
Brunei
Belarus
Democratic Republic of the Congo
Ecuador
Solomon Islands
Dominican Republic
Bhutan
Switzerland
Central African Republic
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Republic of the Congo
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Côte d'Ivoire
Guyana
Honduras
Indonesia
Germany
Cameroon
Peru
Haiti
Israel
Denmark
Djibouti
Paraguay
Jamaica
India
Estonia
Algeria
Suriname
Mexico
Iraq
Spain
Egypt
Uruguay
Nicaragua
Iran
Finland
Western Sahara
Venezuela
Panama
Jordan
France
Eritrea
Puerto Rico
Japan
United Kingdom
Ethiopia
El Salvador
Kyrgyzstan
Greece
Gabon
Trinidad and Tobago
Cambodia
Croatia
Ghana
United States
North Korea
Hungary
The Gambia
South Korea
Ireland
Guinea
Kuwait
Iceland
Equatorial Guinea
Kazakhstan
Italy
Guinea-Bissau
Laos
Lithuania
Kenya
Lebanon
Luxembourg
Liberia
Sri Lanka
Latvia
Lesotho
Myanmar (Burma)
Moldova
Libya
Mongolia
Montenegro
Morocco
Malaysia
Macedonia (FYROM)
Madagascar
Nepal
Netherlands
Mali
Oman
Norway
Mauritania
Philippines
Poland
Malawi
Pakistan
Portugal
Mozambique
Palestine
Romania
Namibia
Qatar
Serbia
Niger
Saudi Arabia
Russia
Nigeria
Syria
Sweden
Rwanda
Thailand
Slovenia
Sudan
Tajikistan
Svalbard and Jan Mayen
Sierra Leone
Turkmenistan
Slovakia
Senegal
Turkey
Ukraine
Somalia
Taiwan
South Sudan
Uzbekistan
Swaziland
Vietnam
Chad
Yemen
Togo
Tunisia
Tanzania
Uganda
South Africa
Zambia
Zimbabwe