Publish your products
6712 Wall-mounted liquid soap dispenser, elbow control, 0.9 litres
DELABIE
Archived

6712 Wall-mounted liquid soap dispenser, elbow control, 0.9 litres

Wall-mounted liquid soap dispenser. With elbow control. White ABS. With lock. Window for monitoring soap level. Capacity: 0.9 litre. Push-button with non-drip system. Dimensions: 95 x 130 x 215mm.
Technical specification
  • Unique ref.6712
  • Product familySanitary
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2023-03-08
  • Edition number1
  • Height (mm)213
  • Width (mm)158
  • Depth (mm)177
Related
  • Material mainABS
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)2236
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • OmniClass Number23-31 25 29 13
  • OmniClass TitleHand Soap Dispensers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit