Floor trap for hard floors (tiles or concrete) with adjustable height:
Flow rate 36 lpm (standard).
Water level 50mm.
Bright polished stainless steel plate and grid 150x150mm.
Ø 50mm horizontal outlet integrated into the height of the floor trap (saves height and space in all directions).
Integrated waterproof collar to seal waterproof membrane.
Withstands high temperatures: 60°C continuous, 85°C peak.
Plunger with handle: easy to grip and easy to clean.
Smooth PVC body (prevents build-up of impurities).
Classified non-flammable (American certification UL94).
110mm high, adjusts up to 70mm with extension.
Grill fixed with two stainless steel screws.
10-year warranty.
Region availability
Asia | North America | Africa | South America | Oceania | Europe |
---|---|---|---|---|---|
Afghanistan | Anguilla | Algeria | Argentina | American Samoa | Belgium |
Armenia | Antigua and Barbuda | Angola | Bolivia | Australia | Luxembourg |
Azerbaijan | Aruba | Benin | Brazil | Cook Islands | Netherlands |
Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia | |
Bangladesh | Belize | Burkina Faso | Colombia | Fiji | |
Bhutan | Bermuda | Burundi | Ecuador | French Polynesia | |
British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam | |
Brunei | Canada | Cape Verde | French Guiana | Kiribati | |
Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands | |
China | Cayman Islands | Chad | Paraguay | Nauru | |
Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia | |
Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand | |
Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue | |
Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island | |
India | Dominica | Egypt | Northern Mariana Islands | ||
Indonesia | Dominican Republic | Equatorial Guinea | Palau | ||
Iran | El Salvador | Eritrea | Papua New Guinea | ||
Iraq | Greenland | Eswatini | Pitcairn Islands | ||
Israel | Grenada | Ethiopia | Samoa | ||
Japan | Guadeloupe | Gabon | Solomon Islands | ||
Jordan | Guatemala | Ghana | Timor-Leste | ||
Kazakhstan | Haiti | Guinea | Tokelau | ||
Kuwait | Honduras | Guinea-Bissau | Tonga | ||
Kyrgyzstan | Jamaica | Kenya | Tuvalu | ||
Laos | Martinique | Lesotho | United States Minor Outlying Islands | ||
Lebanon | Mexico | Liberia | Vanuatu | ||
Macau | Montserrat | Libya | Wallis and Futuna | ||
Malaysia | Nicaragua | Madagascar | |||
Maldives | Panama | Malawi | |||
Mongolia | Puerto Rico | Mali | |||
Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | |||
Nepal | Saint Lucia | Mauritius | |||
North Korea | Saint Pierre and Miquelon | Mayotte | |||
Oman | Saint Vincent and the Grenadines | Morocco | |||
Pakistan | Saint-Barthélemy | Mozambique | |||
Palestine | Sint Maarten | Namibia | |||
Philippines | The Bahamas | Niger | |||
Qatar | Trinidad and Tobago | Nigeria | |||
Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | |||
Singapore | U.S. Virgin Islands | Reunion | |||
South Korea | United States | Rwanda | |||
Sri Lanka | Saint Helena | ||||
Syria | São Tomé and Príncipe | ||||
Taiwan | Senegal | ||||
Tajikistan | Seychelles | ||||
Thailand | Sierra Leone | ||||
Türkiye | Somalia | ||||
Turkmenistan | South Africa | ||||
United Arab Emirates | South Sudan | ||||
Uzbekistan | Sudan | ||||
Vietnam | Tanzania | ||||
Yemen | The Gambia | ||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |