Publish your products
74250015 TEMPOSOFT MIX 2 time flow mixer
74250015 TEMPOSOFT MIX 2 time flow mixer
    DELABIE

    74250015 TEMPOSOFT MIX 2 time flow mixer

    Deck-mounted time flow basin mixer: Soft-touch operation. Time flow ~7 seconds. Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 to 6 lpm. Tamperproof scale-resistant flow straightener. Chrome-plated solid brass body. PEX flexibles with stopcocks, filters, non-return valves and Ø 15mm conical inlets. Fixing reinforced by 2 stainless steel rods. Side temperature control with standard lever and maximum temperature limiter. Suitable for people with reduced mobility. 30-year warranty.
    Technical specification
    • Unique ref.74250015
    • Product familySanitary
    • Product groupBasin mixer
    • TypeObject (single object)
    • Date of publishing2017-08-20
    • Edition number1
    • Height (mm)133
    • Width (mm)59.25
    • Depth (mm)157
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1113
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010938
    • ETIM NameSelf-closing tap - mechanical
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Oceania Europe North America
    Australia
    Ireland
    British Virgin Islands
    New Zealand
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit