Publish your products
794200 TEMPOMIX 3 time flow basin mixer
794200 TEMPOMIX 3 time flow basin mixer
    DELABIE
    Archived

    794200 TEMPOMIX 3 time flow basin mixer

    Recessed TEMPOMIX 3 basin mixer kit 2/2: Tamperproof chrome-plated metal plate 160 x 160mm. Temperature control and operation via the push-button. Maximum temperature limiter (can be adjusted by installer). Soft-touch operation. Time flow ~7 seconds. Flow rate pre-set at 3 lpm at 3 bar pressure, can be adjusted 1.4 - 6 lpm. Scale-resistant flow straightener. Spout L. 110mm with smooth interior and low water volume (reduces niches where bacteria can develop). Suitable for people with reduced mobility. 30-year warranty. Order with 794BOX3 waterproof housing.
    Technical specification
    • Unique ref.794200
    • Product familySanitary
    • Product groupBasin mixer
    • TypeObject (single object)
    • Date of publishing2023-02-10
    • Edition number1
    • Height (mm)162
    • Width (mm)162
    • Depth (mm)132
    Related
    • Material mainMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)601
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017610
    • ETIM NameSanitary taps
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit