Publish your products
H9605610 SECURITHERM BIOCLIP thermostatic basin mixer
DELABIE

H9605610 SECURITHERM BIOCLIP thermostatic basin mixer

Deck-mounted SECURITHERM thermostatic basin mixer. Sequential thermostatic mixer: opens and closes with cold water. No risk of cross flow between the hot and cold water. No non-return valves on the inlets. BIOCLIP: mixer can be easily removed for cleaning and disinfection. Anti-scalding failsafe: shuts off automatically if cold or hot water supply fails. Securitouch thermal insulation prevents burns. Single hole mixer with curved spout, H. 95mm L. 120mm, fitted with a hygienic flow straightener, no build-up of impurities and withstands thermal shocks. Scale-resistant sequential thermostatic cartridge for single control adjustment of flow rate and temperature. Temperature adjusts from cold water up to 40°C with maximum temperature limiter set at 40°C. Thermal and chemical shocks are possible. Spout and body with smooth interior and low water volume. Flow rate limited to 5 lpm at 3 bar. No manual contact thanks to Hygiene control lever L. 146mm. Without pop-up waste. Supplied with copper tails and chrome-plated brass stopcocks. Fixing reinforced via 2 stainless steel rods. Ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Mixer suitable for people with reduced mobility. Mixer with 30-year warranty. Also available with PEX flexibles.
Technical specification
  • Unique ref.H9605610
  • Product familySanitary
  • Product groupBasin mixer
  • TypeObject (single object)
  • Date of publishing2017-06-13
  • Edition number1
Related
  • Material mainBrass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • OmniClass Number23-31 11 19 11
  • OmniClass TitleThermostatically Controlled Faucet Mixing Valves

Region availability

Oceania Europe North America
Australia
Ireland
British Virgin Islands
New Zealand
United Kingdom