Publish your products
H962015 SECURITHERM thermostatic sequential sink mixer
H962015 SECURITHERM thermostatic sequential sink mixer
    DELABIE

    H962015 SECURITHERM thermostatic sequential sink mixer

    Deck-mounted SECURITHERM thermostatic sink mixer. Thermostatic sequential mixer: opens and closes with cold water. Single hole mixer with curved spout H. 160mm L. 140mm with hygienic flow straightener for no impurity retention and thermal shock-resistant. Anti-scalding failsafe: automatic shut-off if cold or hot water supply fails. Securitouch thermal insulation prevents burns. No risk of cross flow between hot and cold water. No non-return valves on the inlets. Scale-resistant sequential thermostatic cartridge for single lever control of flow rate and temperature. Temperature can be adjusted from cold water up to 40°C with temperature limiter set at 40°C. Thermal or chemical shocks are possible. Body and spout with smooth interiors and low water volume. Flow rate regulated at 9 lpm. No manual contact thanks to Hygiene control lever L. 146mm. No pop-up waste. Supplied with stainless steel F3/8" PEX flexibles with chrome-plated brass stopcocks, filters and Ø 15mm conical inlets. Reinforced fixing via 2 stainless steel rods. Mixer ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Suitable for people with reduced mobility. 30-year warranty. Also available with copper tails.
    Technical specification
    • Unique ref.H962015
    • Product familySanitary
    • Product groupSink mixer
    • TypeObject (single object)
    • Date of publishing2021-12-02
    • Edition number1
    • Height (mm)273
    • Width (mm)50
    • Depth (mm)178
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1890
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 19 11
    • OmniClass TitleThermostatically Controlled Faucet Mixing Valves

    Region availability

    Oceania Europe North America
    Australia
    Ireland
    British Virgin Islands
    New Zealand
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit