Publish your products
H96201BEL SECURITHERM thermostatic sink mixer
H96201BEL SECURITHERM thermostatic sink mixer
    DELABIE

    H96201BEL SECURITHERM thermostatic sink mixer

    Deck-mounted SECURITHERM thermostatic sink mixer. Thermostatic sequential mixer: opens and closes with cold water. Single hole mixer with curved spout H. 160mm L. 140mm with hygienic flow straightener for no impurity retention and thermal shock-resistant. Anti-scalding failsafe: automatic shut-off if cold or hot water supply fails. Securitouch thermal insulation prevents burns. No risk of cross flow between hot and cold water. No non-return valves on the inlets. Scale-resistant sequential thermostatic cartridge for single lever control of flow rate and temperature. Temperature can be adjusted from cold water up to 40°C with temperature limiter set at 40°C. Thermal or chemical shocks are possible. Body and spout with smooth interiors and low water volume. Flow rate regulated at 9 lpm. No manual contact thanks to Hygiene control lever L. 146mm. No pop-up waste. F3/8" PEX flexibles with filters and non-return valve on the CW inlet.Reinforced fixing via 2 stainless steel rods. Mixer ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Suitable for people with reduced mobility. 30-year warranty.
    Technical specification
    • Unique ref.H96201BEL
    • Product familySanitary
    • Product groupSink mixer
    • TypeObject (single object)
    • Date of publishing2021-12-02
    • Edition number1
    • Height (mm)273
    • Width (mm)50
    • Depth (mm)178
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1831
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 19 11
    • OmniClass TitleThermostatically Controlled Faucet Mixing Valves

    Region availability

    Europe
    Belgium
    Luxembourg
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit