Publish your products
H96251 SECURITHERM BIOCLIP sequential thermostatic sink mixer
H96251 SECURITHERM BIOCLIP sequential thermostatic sink mixer
    DELABIE

    H96251 SECURITHERM BIOCLIP sequential thermostatic sink mixer

    Deck-mounted thermostatic SECURITHERM sink mixer. Sequential thermostatic mixer: opens and closes with cold water. No risk of cross flow between the hot and cold water. No non-return valves on the inlets. BIOCLIP: mixer is easy to remove for cleaning and disinfection. Anti-scalding failsafe: shuts off automatically if cold or hot water supply fails. Securitouch thermal insulation prevents burns. Single hole mixer with curved spout H. 160mm L. 140mm fitted with a hygienic flow straightener with no impurity retention and thermal shock-resistant. Scale-resistant sequential thermostatic cartridge for single control of flow rate and temperature. Temperature adjusts from cold water up to 40°C with temperature limiter set at 40°C. Thermal and chemical shocks are possible. Body and spout with smooth interiors and low water volume. Flow rate 9 lpm at 3 bar. No manual contact thanks to Hygiene control lever L. 146mm. No pop-up waste. Supplied with F3/8" PEX flexibles. Fixing reinforced by 2 stainless steel rods. Thermostatic mixer ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Sequential mixer suitable for people with reduced mobility. 30-year warranty. Also available with copper tails.
    Technical specification
    • Unique ref.H96251
    • Product familySanitary
    • Product groupSink mixer
    • TypeObject (single object)
    • Date of publishing2022-08-03
    • Edition number1
    • Height (mm)273
    • Width (mm)50
    • Depth (mm)178
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)2113
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 19 11
    • OmniClass TitleThermostatically Controlled Faucet Mixing Valves

    Region availability

    Asia Africa South America Oceania North America Europe
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Canada
    Germany
    Armenia
    Angola
    Bolivia
    Australia
    Costa Rica
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Greenland
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Guatemala
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Honduras
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Mexico
    British Indian Ocean Territory
    Cameroon
    Guyana
    Guam
    Nicaragua
    Brunei
    Cape Verde
    Paraguay
    Kiribati
    United States
    Cambodia
    Central African Republic
    Peru
    Marshall Islands
    China
    Chad
    Suriname
    Nauru
    Christmas Island
    Comoros
    Uruguay
    New Caledonia
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Venezuela
    New Zealand
    Georgia
    Democratic Republic of the Congo
    Niue
    Hong Kong
    Djibouti
    Norfolk Island
    India
    Egypt
    Northern Mariana Islands
    Indonesia
    Equatorial Guinea
    Palau
    Iran
    Eritrea
    Papua New Guinea
    Iraq
    Eswatini
    Pitcairn Islands
    Israel
    Ethiopia
    Samoa
    Japan
    Gabon
    Solomon Islands
    Jordan
    Ghana
    Timor-Leste
    Kazakhstan
    Guinea
    Tokelau
    Kuwait
    Guinea-Bissau
    Tonga
    Kyrgyzstan
    Kenya
    Tuvalu
    Laos
    Lesotho
    United States Minor Outlying Islands
    Lebanon
    Liberia
    Vanuatu
    Macau
    Libya
    Wallis and Futuna
    Malaysia
    Madagascar
    Maldives
    Malawi
    Mongolia
    Mali
    Myanmar (Burma)
    Mauritania
    Nepal
    Mauritius
    North Korea
    Mayotte
    Oman
    Morocco
    Pakistan
    Mozambique
    Palestine
    Namibia
    Philippines
    Niger
    Qatar
    Nigeria
    Saudi Arabia
    Republic of the Congo
    Singapore
    Reunion
    South Korea
    Rwanda
    Sri Lanka
    Saint Helena
    Syria
    São Tomé and Príncipe
    Taiwan
    Senegal
    Tajikistan
    Seychelles
    Thailand
    Sierra Leone
    Türkiye
    Somalia
    Turkmenistan
    South Africa
    United Arab Emirates
    South Sudan
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit