Publish your products
H963615 Aluminium shower panel with SECURITHERM sequential mixer
H963615 Aluminium shower panel with SECURITHERM sequential mixer
H963615 Aluminium shower panel with SECURITHERM sequential mixer
H963615 Aluminium shower panel with SECURITHERM sequential mixer
    DELABIE

    H963615 Aluminium shower panel with SECURITHERM sequential mixer

    SECURITHERM anodised aluminium shower panel for wall-mounted exposed installation. SECURITHERM thermostatic sequential shower mixer (non-time flow). Thermostatic sequential shower mixer: opens and closes with cold water. Mixer with no non-return valves on the inlets (reduces bacterial proliferation). No risk of cross flow between the hot and cold water. Sequential mixer with anti-scalding failsafe: shuts off automatically if cold water supply fails. Cold water failsafe prevents cold showers: shuts off automatically if hot water supply fails. Temperature control from cold water up to 39°C. Temperature limiter set at 39°C, can be adjusted. Thermal shocks are possible. Flow rate 9 lpm at 3 bar. Sliding handset on chrome-plated rail with flexible shower hose removable with push fit rapid STOP connector. Hygiene control lever L. 100mm. Top inlets with M1/2" inline stopcocks. Copper tubes. Concealed fixings. Filters. Shower panel suitable for healthcare facilities, retirement and care homes, hospitals and clinics. Suitable for people with reduced mobility. 30-year warranty.
    Technical specification
    • Unique ref.H963615
    • Product familySanitary
    • Product groupShower panel
    • TypeObject (single object)
    • Date of publishing2023-09-14
    • Edition number1
    • Height (mm)1202
    • Width (mm)210
    • Depth (mm)143
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)5753
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011613
    • ETIM NameShower column/panel
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code22 42 23
    • CSI MasterFormat 2014 TitleCommercial Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Oceania Europe North America
    Australia
    Ireland
    British Virgin Islands
    New Zealand
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit