Publish your products
H9768S SECURITHERM Securitouch thermostatic shower mixer
DELABIE
Archived

H9768S SECURITHERM Securitouch thermostatic shower mixer

SECURITHERM dual control thermostatic shower mixer. Thermostatic mixer with no non-return valves on the inlets (reduced bacterial proliferation). No risk of cross flow between hot and cold water. Mixer with anti-scalding failsafe: shuts off automatically if cold water supply fails. Prevents cold showers: shuts off automatically if hot water supply fails. Securitouch thermal insulation prevents burns. Scale-resistant thermostatic cartridge for temperature adjustment. ¼-turn ceramic head for flow rate adjustment. Temperature control up to 43°C. Double temperature limiter: 1st limiter set at 41°C, 2nd limiter set at 43°C. Thermal shocks are possible without removing the control knob or shutting off the cold water supply. Flow rate limited to 9 lpm at 3 bar. ERGO controls. M½" shower outlet. F¾" inlets with integrated filters. Mixer supplied with offset standard wall connectors M½" M¾". Mixer ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Mixer suitable for people with reduced mobility. Shower mixer with 30-year warranty.
Technical specification
  • Unique ref.H9768S
  • Product familySanitary
  • Product groupShower mixer
  • TypeObject (single object)
  • Date of publishing2021-06-04
  • Edition number1
  • Height (mm)76
  • Width (mm)260
  • Depth (mm)107
Related
  • Material mainBrass
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)1441
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code41 14 33
  • CSI MasterFormat 2014 TitleMixers
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit