Publish your products
H9614P SECURITHERM BIOCLIP thermostatic sink mixer
H9614P SECURITHERM BIOCLIP thermostatic sink mixer
H9614P SECURITHERM BIOCLIP thermostatic sink mixer
    DELABIE

    H9614P SECURITHERM BIOCLIP thermostatic sink mixer

    Wall-mounted SECURITHERM thermostatic sink mixer. Thermostatic sequential mixer: opens and closes with cold water. No risk of cross flow between hot and cold water. No non-return valves on the inlets. Wall-mounted mixer supplied with 2 stainless steel spouts L. 136mm. Anti-scalding failsafe: shuts off automatically if cold or hot water supply fails. Securitouch thermal insulation prevents burns. Scale-resistant sequential thermostatic cartridge for sequential control of flow rate and temperature. Temperature can be adjusted from cold water up to 40°C with temperature limiter set at 40°C. Thermal or chemical shocks are possible. Body and spout with smooth interiors and low water volume. Flow rate regulated at 7 lpm. Chrome-plated brass body. No manual contact thanks to Hygiene control lever L. 146mm. Mixer with 200mm centres, supplied with 2 in-line STOP/CHECK M1/2" M3/4" connectors ideal for hospitals. Thermostatic mixer ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Suitable for people with reduced mobility. Mixer with 30-year warranty.
    Technical specification
    • Unique ref.H9614P
    • Product familySanitary
    • Product groupSink mixer
    • TypeObject (single object)
    • Date of publishing2017-06-17
    • Edition number1
    • Height (mm)141
    • Width (mm)265
    • Depth (mm)215
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)2105
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code22 43 39
    • CSI MasterFormat 2014 TitleHealthcare Faucets
    • OmniClass Number23-31 11 19 11
    • OmniClass TitleThermostatically Controlled Faucet Mixing Valves

    Region availability

    Oceania Europe North America
    Australia
    Ireland
    British Virgin Islands
    New Zealand
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit