Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
delraylighting/products/7dc84de8-1a6f-4cc4-a5a7-e5f2d6d494c3
Home
Categories
Lighting
Ceiling Mounted
Cylindro 640 - Compact Fluorescent with Opal Acrylic Diffuser
Available in United States
Delray Lighting LLC
Follow
Cylindro 640 - Compact Fluorescent with Opal Acrylic Diffuser
Cylindro pendant
Canopy mounts to standard 3” mud ring.
Electronic ballast fits inside fixture for easy access.
Aluminum housing unlocks with a screw for servicing lamps or ballasts.
Twist lock socket for secure, easy relamping.
6’ standard pendant, with push button adjustable aircraft cable.
Silver finish, with steel braided power cord. Diffuser is opal acrylic.
Optional low voltage downlights available, for task lighting.
May be ordered with one central or multi-point mount canopy.
Dimming available with option D3, Advance Mark X, or d9 Lutron Eco System, for 18 or 26W lamps. Voltage must be specified.
U.L. Listed for damp locations.
10 x 13W OPTION
120V only.
Dimming not available.
Download
Technical specification
Technical specification
Unique ref.
delray_640
Product family
Large Scale
Product group
Pendants, Sonces
Type
Object (single object)
Date of publishing
2011-12-21
Edition number
1
Links
Links
Product url
http://www.delraylighting.com/big_lights.html
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Lighting - Ceiling Mounted
Region availability
North America
Canada
United States
Similar products
XAL
TASK round surface
4.7
(
21
)
Download
EAE Group
EAE Lighting - STL MICRO SURFACE MOUNTED
4.7
(
18
)
Download
XAL
BO 45 intrack 3 lamps
4.8
(
12
)
Download
Kohler
Bellera™ 32" chandelier
3.6
(
5
)
Download
RAB Lighting Inc.
BOA Field-Adjustable Linear Lighting
Download
XAL
SPIO 20 downlight trimless
4.8
(
11
)
Download