This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Cylindro 650 - Color LED with Opal Acrylic Diffuser

Unique ref.: delray_650
Brand: Delray Lighting LLC
Product family: Large Scale
Product group: Pendants, Sonces
Date of publishing: 2011-12-21
Edition number: 1
Type: Object (single object)
Download (5)
Cylindro Pendant
  • Canopy mounts to standard 3” mud ring
  • Aluminum housing unlocks with a screw for servicing.
  • Electronic drivers and color sequencer fit inside fixture for easy access.
  • Color sequencer option has speed control knob on top of fixture; or fixture may be ordered with a dimmer or DMX controller.
  • All LED components are Osram Sylvania.
  • 6’ standard pendant, with push button adjustable aircraft cable.
  • Silver finish, with steel braided power cord and opal acrylic diffuser.
  • Optional low voltage downlights available, for task lighting.
  • May be ordered with one central or multi-point mount canopy.
  • U.L. Listed for dry locations


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
This product is available in:
North America
  • Canada
  • United States

BIMobject®