This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

CYLINDRO II LED WALL SCONCE WITH OPAL ACRYLIC DIFFUSER - B6733.LUX

Unique ref.: delray_b6733-lux
Brand: Delray Lighting LLC
Product family: Large Scale
Product group: Pendants, Sonces
Date of publishing: 2016-03-09
Edition number: 1
Type: Object (single object)
Download (3)
MOUNTS
  • Mounts to two single gang handy boxes, power to exterior right side only.

CONSTRUCTION
  • Extruded aluminum outer housing with white frosted acrylic diffuser.

LED DRIVERS
  • Housed in remote gear box, for easy access.
  • cUL listed for dry locations.

LEDs
  • Nichia Corp. NFSL757 linear board chips, available in three white color temperatures:
    W30 (3000K), W35 (3500K), and W40 (4000K); matching the traditional CCT of existing incandescent and fluorescent, lamps.
  • CRI: 90.0
  • R9 = 50.0
    Specify LED color:
    W30–White (3000º K)
    W35–White (3500º K)
    W40–White (4000º K)


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Wall Mounted
This product is available in:
North America
  • Canada
  • United States

BIMobject®