We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Cylindro II Lux White LED With Opal Acrylic Diffuser

Unique ref.: delray_cylindro-ii-lux
Brand: Delray Lighting LLC
Product family: Large Scale
Product group: Pendants, Sonces
Date of publishing: 2013-11-22
Edition number: 1
Type: Object (single object)
Download (13)
CANOPY
  • Mounts to all standard JBoxes
  • Specify C2RD for remote driver comparttment in accessible ceiling or through access panel.
NOTE: Aircraft cable suspension is not recommended for outdoor use, where fixture will be exposed to water, or subject to wind oscillation. Avoid use near HVAC vents and in environments with corrosive chemical vapors, such as swimming pools.
CONSTRUCTION
  • Extruded aluminum outer housing with white frosted acrylic diffuser. 6’ adjustable power cord and AC cables with push button grippers supplied standard. (Specify XP for additional length.)

LED DRIVERS
  • Electronic drivers and dimmer interface housed in canopy or remote gear box (C2RD), for easy access.
  • cUL listed for dry locations.

LEDs
  • Nichia Corp. NFSL157A LM80 linear board chips, available in 6W per foot (LO–Low Output), or 11.2W per foot (HO–High Output).
  • White color temperatures include W30 (3000K), W35 (3500K), and W40 (4000K); matching the traditional CCT of existing incandescent, fluorescent, and metal halide lamps."


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved