This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Cylindro III Lux White LED With Opal Acrylic Diffuser

Unique ref.: delray_cylindro_iii-lux
Brand: Delray Lighting LLC
Product family: Large Scale
Product group: Pendants, Sonces
Date of publishing: 2013-11-22
Edition number: 1
Type: Object (single object)
Download (13)
CANOPY
  • Mounts to all standard JBoxes
  • Specify C2RD for remote driver compartment in accessible ceiling or through access panel.
NOTE: Aircraft cable suspension is not recommended for outdoor use, where fixture will be exposed to water, or subject to wind oscillation. Avoid use near HVAC vents and in environments with corrosive chemical vapors, such as swimming pools.
CONSTRUCTION
  • Extruded aluminum inner housing with white frosted acrylic outer diffuser. 6’ adjustable power cord and AC cables with push button grippers supplied standard. (Specify XP for additional length.)
LED DRIVERS
  • Electronic drivers and dimmer interface housed in canopy or remote gear box (C2RD), for easy access.
  • cUL listed for dry locations.

LEDs
  • Nichia Corp. NFSL157A LM80 linear board chips, available in 6W per foot (LO–Low Output), or 11.2W per foot (HO–High Output).
  • White color temperatures include W30 (3000K), W35 (3500K), and W40 (4100K); matching the traditional CCT of existing incandescent, fluorescent, and metal halide lamps.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
This product is available in:
North America
  • Canada
  • United States

BIMobject®