This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

DOS CIRCULAR DIRECT/INDIRECT WHITE LED WITH OPAL ACRYLIC LENS

Unique ref.: delray_dos
Brand: Delray Lighting LLC
Product family: Downlights
Product group: UNO/DOS
Date of publishing: 2016-03-09
Edition number: 1
Type: Object (single object)
Download (22)
CANOPY
  • Mounts to all standard JBoxes.
  • Available in separate or central mount (see drawings, right).
  • Specify SR (separate) or CR (central) mount with remote driver installation. (See p. 2 for more info.)

CONSTRUCTION
  • Extruded aluminum outer housing with direct/indirect white frosted acrylic diffusers.
    Suspended with field-adjustable aircraft cable, with push-button glider. 8 ft. gray or white 22 AWG power cord. Each fixture requires its own power feed. Specify XP for additional length. (Max. 25 ft.)

LED DRIVERS
  • Electronic drivers and dimmer interface housed in canopy or remote gear box (see above), for easy access.
  • Separate switching and dimming standard for UDC4 and UDC5 only. For UDC2 separate switching, specify SS.
  • cUL listed for dry locations.

LEDs
  • Nichia Corp. NFSL757 linear board chips.
  • White color temperatures include W30 (3000K) and W35 (3500K); matching the traditional CCT of existing incandescent, fluorescent, and metal halide lamps.
  • CRI: 92
  • R9 = 72
    Specify LED color:
    W30–White (3000º K)
    W35–White (3500º K)


Material main: Aluminium
Material secondary: Acrylic
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Downlighting fixtures
UNSPSC code: 39111515
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 26 51 13
CSI MasterFormat 2014 Title: Interior Lighting Fixtures, Lamps, And Ballasts
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Canada
  • United States

BIMobject®