We are using cookies to provide our services

By using our services you agree to our use of cookies

Sonar II LED Frosted Lens Lowbay with Uplight IL7802 Series

Unique ref.: delray_sonar_7802l50
Brand: Delray Lighting LLC
Product family: General Luminaries, Non Directional
Product group: Industrial Metal Lights
Date of publishing: 2013-11-22
Edition number: 1
Type: Object (single object)
Download (4)
CONSTRUCTION
  • Spun matte anodized .063 aluminum housing.
  • Canopy mounts to standard J-boxes, suspends from aircraft cables with push button gliders.
  • Standard mount is 6 ft. adjustable aircraft cable and power cord. Order XP for extra pendant length.
LENS
  • Frosted 3/16” tempered, soda lime glass with 2” ventilation opening, silkscreen logo. Secured with a rubber gasket, the lens is held in place by three positive-locking clamps.
LED DRIVERS
  • Constant current, 0–10V dimming, universal voltage driver.
  • Emergency not available. If EM is required, recommend use of inverter (by others).
  • cU.L. listed for damp locations.
LEDs
  • Nichia Corp. chips, available in three white color temperatures:
    W30 (3000º K), W35 (3500º K),and W40 (4000º K).
  • 50W LED panel split, 35W down, 15W up.
  • Seperate switching not available.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved