We are using cookies to provide our services

By using our services you agree to our use of cookies

SWING SW5 - Trim 17 - T5 Single Lamp Surface Mount Fixture

Unique ref.: delray_sw5_trim-17
Brand: Delray Lighting Incorporated
Product family: General Luminaries, Non Directional
Product group: T5 Linear Fluorescent
Date of publishing: 2011-12-21
Edition number: 1
Type: Object (single object)
Download (17)
SWING CONSTRUCTION
  • Cast zinc aluminum alloy and aluminum extrusion construction.
  • G5 twist-in lamp holders.
  • UL/cUL listed for damp locations.
  • Integral universal standard output 120/277V, 50/60 Hz electronic ballast.
  • Back plate has threaded 7/8” opening for direct 16 AWG conduit feed.
  • Dimming and EM not available.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved