UNO Surface Mount Direct LED with Opal Acrylic Lens

UNO Surface Mount Direct LED with Opal Acrylic Lens

CONSTRUCTION 
Extruded aluminum outer housing with direct white frosted acrylic diffuser. 8 ft. gray or white 18 AWG adjustable power cord and AC cables with push button grippers supplied, standard. Specify XP for additional length (25 ft. max.).

WHITE LEDs
Nichia Corp. NFSL757 tight bin chips on aluminum clad boards. 90 CRI.
W30 (3000K), W35 (3500K), and W40 (4000K) white color temperatures.
Drivers are programmable constant current, 0 – 10V, 1% dimming, standard.

CUSTOM LUMEN OUTPUT REDUCTION
Factory set custom reduced lumen output driver configuration. Order XL Specify lumens.

COLOR LEDs
Red and Blue are tapelight, using one 12V constant voltage driver. SQ–RGB are Nichia custom boards, using one 100W, 24V constant voltage driver and Eldo DMX interface .
Optional DMX wall box control offered separately (see Traxon, page 2.)

STANDARD CANOPY
Surface (wall or ceiling) mount, to mud ring, with 4 in. round plate. For remote driver install details, see page 2.
Drivers and DMX module installed in remote gear box
cUL listed for dry locations only

Technical specification
  • Unique ref.delray_uno_surface
  • Collection setDownlights
  • CollectionUNO/DOS
  • TypeObject (single object)
  • Date of publishing2018-08-21
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Lighting
  • IFC classificationLight Fixture
  • Uniclass 1.4 CodeJY73
  • Uniclass 1.4 DescriptionLuminaires and lamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11 11 19
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
United States
Canada