We are using cookies to provide our services

By using our services you agree to our use of cookies

;

STICK SLT4 - Bare - Adjustable LED Single Lamp Pendant

Unique ref.: stick_slt4_bare
Brand: Delray Lighting LLC
Product family: Strip Lights
Product group: LED
Date of publishing: 2017-11-06
Edition number: 1
Type: Object (single object)
Download (11)
CONSTRUCTION
• SLT4 is a single 2, 3, 4 ft. or dual 6 or 8 ft. inline pendant fixture that can stand-alone or be connected to additional Stick sections. Each section requires its own power feed.
• Driver housing is aluminum extrusion with matte anodized finish. Back side has 7/8” opening for direct conduit feed; not intended for J-box mount.
• 8 ft. gray adjustable power cord and AC cables with push button grippers supplied, standard.
• Specify XP for additional length (25 ft. max.).

WHITE LEDs
• Samsung tight bin chips on aluminum clad boards. 90 CRI.
• W30 (3000K), W35 (3500K), and W40 (4000K) white color temperatures.

CUSTOM LUMEN OUTPUT
Factory-set custom reduced lumen output. Order XL . Specify lumens.

LED OPTIONS
120/277V, 50/60 Hz.

STANDARD DIMMING
Programmable, 0–10V, dims to 1%.

LUTRON DIMMING DRIVERS
BDIM-W9
• Lutron Hi-Lume L3DA Series, 3-wire
• Dims to 1%
BDIM-W11
• Lutron EcoSystem LDE14 Series
• Dims to 1%
• Fade to off.

EMERGENCY
Voltage must be specified
EM7–7W for 90 minutes.
EM12 –12W for 90 minutes.


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Pendants
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 26 50 00
CSI MasterFormat 2014 Title: Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved