We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

STICK SLT9 - Bare - Adjustable LED Single Lamp Pendant

Unique ref.: stick_slt9_bare
Brand: Delray Lighting LLC
Product family: Strip Lights
Product group: LED
Date of publishing: 2017-11-06
Edition number: 1
Type: Object (single object)
Download (9)
The SLT9 is a 2, 3 and 4 ft. single, or 6 and 8 ft. double wall mount cantilievered fixure that may be installed stand-alone or in continuous runs. SLT9 is mounted to a Rail System, which is a continuous wireway and driver housing.
• The back plate has a 7 /8” opening for direct conduit feed that can be anywhere along the Rail or at the end caps, and is not intended for J-box mount.
• Projections are available in lengths of 6, 12, 18 and 24 inches, standard. Also available in custom lengths (specify).
• Projections over12 inches require aircraft cable support (4 ft. cable and angle-adusting cable grippers supplied).

WHITE LEDs
• Samsung tight bin chips on aluminum clad boards. 80 CRI.
• W30 (3000K), W35 (3500K), and W40 (4000K) white color temperatures. CUSTOM LUMEN OUTPUT Factory-set custom reduced lumen output. Order XL . Specify lumens.
• cUL listed for dry locations.

LED OPTIONS
120/277V, 50/60 Hz.

STANDARD DIMMING
Programmable, 0–10V, dims to 1%.

LUTRON DIMMING DRIVERS
BDIM-W9
• Lutron Hi-Lume L3DA Series, 3-wire
• Dims to 1%
BDIM-W11
• Lutron EcoSystem LDE14 Series
• Dims to 1%
• Fade to off.

EMERGENCY
Charge indicator light and test switch visible from below.
(Remote test switch available.)
Voltage must be specified
EM7–7W for 90 minutes.
EM12 –12W for 90 minutes.


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Wall Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
CSI MasterFormat 2014 Code: 26 51 00
CSI MasterFormat 2014 Title: Interior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
This product is available in:
North America
  • Canada
  • United States

BIMobject®