Publish your products
STICK SLT9 - Trim 18 - Adjustable LED Single Lamp Pendant

STICK SLT9 - Trim 18 - Adjustable LED Single Lamp Pendant

The SLT9 is a 2, 3 and 4 ft. single, or 6 and 8 ft. double wall mount cantilievered fixure that may be installed stand-alone or in continuous runs. SLT9 is mounted to a Rail System, which is a continuous wireway and driver housing. • The back plate has a 7 /8” opening for direct conduit feed that can be anywhere along the Rail or at the end caps, and is not intended for J-box mount. • Projections are available in lengths of 6, 12, 18 and 24 inches, standard. Also available in custom lengths (specify). • Projections over12 inches require aircraft cable support (4 ft. cable and angle-adusting cable grippers supplied). WHITE LEDs • Samsung tight bin chips on aluminum clad boards. 80 CRI. • W30 (3000K), W35 (3500K), and W40 (4000K) white color temperatures. CUSTOM LUMEN OUTPUT Factory-set custom reduced lumen output. Order XL . Specify lumens. • cUL listed for dry locations.
Specification
  • LED OPTIONS 120/277V, 50/60 Hz. STANDARD DIMMING Programmable, 0–10V, dims to 1%. LUTRON DIMMING DRIVERS BDIM-W9 • Lutron Hi-Lume L3DA Series, 3-wire • Dims to 1% BDIM-W11 • Lutron EcoSystem LDE14 Series • Dims to 1% • Fade to off. EMERGENCY Charge indicator light and test switch visible from below. (Remote test switch available.) Voltage must be specified EM7–7W for 90 minutes. EM12 –12W for 90 minutes.
Technical specification
  • Unique ref.stick_slt9_trim_18
  • Product familyStrip Lights
  • Product groupLED
  • TypeObject (single object)
  • Date of publishing2017-11-06
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEC001959
  • ETIM NameLED-lamp/Multi-LED
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
United States