SWING SLW7 - Trim 18 - Adjustable LED Single Lamp Surface

SWING SLW7 - Trim 18 - Adjustable LED Single Lamp Surface

CONSTRUCTION • SLW7 is a double 2, 3, 4 ft. surface fixture that mounts to an extruded aluminum Rail System, which is a continuous wireway and driver housing. • Designed for open ceiling environments, Rail System may be mounted directly to ceilings, joists, or decks; replacing cumbersome J-box and conduit, for a cleaner appearance. The back plate has a 7/8” opening for direct conduit power feed at the end caps or from anywhere along the Rail housing • 8 ft. gray adjustable power cord and AC cables with push button grippers supplied, standard. • Specify XP for additional length (25 ft. max.). WHITE LEDs • Samsung tight bin chips on aluminum clad boards. 90 CRI. • W30 (3000K), W35 (3500K), and W40 (4000K) white color temperatures. CUSTOM LUMEN OUTPUT Factory-set custom reduced lumen output. Order XL . Specify lumens.
Specification
  • LED OPTIONS
    120/277V, 50/60 Hz.

    STANDARD DIMMING
    Programmable, 0–10V, dims to 1%.

    LUTRON DIMMING DRIVERS
    BDIM-W9
    • Lutron Hi-Lume L3DA Series, 3-wire
    • Dims to 1%
    BDIM-W11
    • Lutron EcoSystem LDE14 Series
    • Dims to 1%
    • Fade to off.

    EMERGENCY
    Charge indicator light and test
    switch visible from below.
    (Remote test switch available.)
    Voltage must be specified
    EM7–7W for 90 minutes.
    EM12 –12W for 90 minutes.
Technical specification
  • Unique ref.swing_slw7_trim_18
  • Collection setStrip Lights
  • CollectionLED
  • TypeObject (single object)
  • Date of publishing2017-11-06
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 1.4 CodeJY73
  • Uniclass 1.4 DescriptionLuminaires and lamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
United States
Canada