Publish your products
BreezGreenBuilder GBR100H -- 100 CFM with Humidity Sensor
BreezGreenBuilder GBR100H -- 100 CFM with Humidity Sensor
BreezGreenBuilder GBR100H -- 100 CFM with Humidity Sensor
BreezGreenBuilder GBR100H -- 100 CFM with Humidity Sensor
BreezGreenBuilder GBR100H -- 100 CFM with Humidity Sensor

    BreezGreenBuilder GBR100H -- 100 CFM with Humidity Sensor

    4.7 out of 5 stars4.7(12 reviews)
    • ENERGY STAR® qualified with innovative brushless DC motor technology
    • Perfectly quiet operation at less than 1.4 Sones
    • UL approved for ceiling and wall mount installation
    • For humidity control mode, when humidity is above the user-adjustable set-point, fan runs at full speed (100 CFM). When humidity is below the set-point, the fan runs continuously at a pre-set lower level (0 or 60 CFM)
    • Adjustable humidity set points between ~50% to ~80% RH
    • Allows fan to operate in full speed mode or humidity control mode by manual switch
    • UL and cUL listed for tub/shower enclosure when used with GFCI-protected branch circuit wiring
    • Blue and amber LED indicator lights to show humidity control and full speed modes
    • Annual energy cost for 24/7 full speed operation is approximately $13.15*
    Technical specification
    • Unique ref.delta-gbr100H
    • Product familyFans
    • Product groupDelta Breez
    • TypeObject (single object)
    • Date of publishing2018-11-28
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inTaiwan
    • Manufactured inChina
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • UNSPSC nameFans
    • UNSPSC code40101604
    • Uniclass 2015 CodePr_65_67_29
    • Uniclass 2015 DescriptionFans
    • CSI MasterFormat 2014 Code23 34 13
    • CSI MasterFormat 2014 TitleAxial HVAC Fans
    • OmniClass Number23-33 31 19 11 15
    • OmniClass TitleCeiling Fans

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit