Publish your products
De-Fence Industry Chain-Link
De-Fence Industry Chain-Link
De-Fence Industry Chain-Link
    Demex AB

    De-Fence Industry Chain-Link

    De-Fence is a 2300 mm high industrial fencing system designed for secure perimeter protection. The system consists of a 2000 mm high chain-link mesh fence, complemented by three rows of barbed wire extending 300 mm above the fence line, effectively deterring climbing attempts. The fencing system is available either hot-dip galvanized or hot-dip galvanized and powder-coated / plastic-coated for enhanced durability and corrosion resistance. It is also possible to specify different colours for the posts and the mesh, allowing for a distinctive visual effect and architectural customization where desired.
    Specification
    • Mesh Height: 2000 mm Mesh size: 50 × 50 mm Wire Ø: 3.0 mm (galvanized) Line wire Ø: 4.0 mm Barbed wire Ø: 1.7 mm, 100 mm barb spacing Plastic-coated version: Mesh: 3.0 × 2.5 mm (2.5 mm galvanized core) Line wire: 4.0 × 3.5 mm Barbed wire: 2.1 × 1.7 mm Surface Treatment Hot-dip galvanized, min. 240 g/m² zinc In accordance with SS-EN ISO 1461 Optional powder / plastic coating Standard colours: RAL 6005, RAL 6003, RAL 9005 Optional dual-colour “Demex Camouflage” Posts Intermediate posts: 50 × 50 × 1.5 mm Corner/end posts: 60 × 60 × 1.5 mm Bracing: Ø 44 × 1.5 mm, L=3500 mm Post length: 2800 mm Drain hole and plastic top cap Fixing & Installation Stainless steel clips and rivets Stainless M8 turnbuckles Posts cast in concrete Optional ground sleeves 45 × 2.5 mm (L=1200 mm)
    Technical specification
    • Unique ref.de-fence-industry-chain-link
    • Product familyFence
    • Product groupChainlink fence
    • TypeObject (single object)
    • Date of publishing2026-07-07
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City