Publish your products
Tani Moto
Tani Moto
Tani Moto
Tani Moto
    De Padova

    Tani Moto

    3.5 out of 5 stars3.5(13 reviews)
    Vico Magistretti - 1991 Japanese delicacy for a self-supporting modular bookcase, for infinite and also corner configurations. A few simple lines give form to a true classic for the home or office. The slender internal dividers can be adjusted for storage of books of different sizes. Material Structure in solid wood. Wood particle-board panels, veneered. Mobile internal shelves and vertical dividers in painted wood particle board. Base (feet/wheels): Adjustable feet. Finish / Colour: Natural oak or black walnut, finished with transparent acrylic open-pore varnish. Shelves and vertical dividers painted in eggshell white, only for oak version, or in venereed black walnut. Note: The internal shelves can be placed in five positions at a distance of 32 mm.
    Technical specification
    • Unique ref.tani_moto
    • Product familyBookcase
    • Product groupTani Moto
    • TypeObject (single object)
    • Date of publishing2011-01-01
    • Edition number1
    • Height (mm)2070
    • Width (mm)1040
    • Depth (mm)330
    Related
    • Material mainWood
    • Material secondaryOak
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit