Publish your products
Bike File Floor
Dero

Bike File Floor

High efficiency

The Bike File is our most space efficient u-lock compatible product. Sturdy sliding hangers allow nine bikes to be securely stored in an eight-foot section while allowing for easy loading and unloading of bikes.

Specification
  • Materials:

    Trolley Track: 12 gauge stainless steel

    Trolley Assembly: Stainless steel

    Hanger arms: 1" 16g

Technical specification
  • Unique ref.dero-bike-file-floor
  • Product familyBicycle Racks
  • Product groupBike Racks
  • TypeObject (single object)
  • Date of publishing2015-12-01
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters
  • Uniclass 2015 CodePr_40_30_21
  • Uniclass 2015 DescriptionCycle stands and lockers
  • CSI MasterFormat 2014 Code12 93 13
  • CSI MasterFormat 2014 TitleBicycle Racks
  • OmniClass Number23-11 29 11 11
  • OmniClass TitleBicycle Racks

Region availability

Oceania North America South America Europe Asia
Australia
Canada
Chile
Hungary
Hong Kong
New Zealand
Mexico
Colombia
Iceland
Israel
United States
Netherlands
Qatar
Norway
Singapore
Sweden
United Kingdom

Similar products

4.2 out of 5 stars 4.2 (10)
3.7 out of 5 stars 3.7 (6)
4.5 out of 5 stars 4.5 (6)