Publish your products
Dero Bike Locker Double (D2)
Dero Bike Locker Double (D2)
Dero Bike Locker Double (D2)
    Dero

    Dero Bike Locker Double (D2)

    Dero’s Bike Locker Double (D2) provides security, space-efficiency, and accessibility. The locker’s doors boast multiple latching points along the frame and a tamper-resistant and ADA compatible handle, so bikes will stay secure in the sturdy, all-steel enclosure. Each locker accommodates two bikes separated by a steel divider.

    Specification
    • Materials:

      • Frame: 1.50” x 3.00” x 14g tube
      • Floor and side panels: 18g plate
      • Door: 16g plate
      • Top: 18g plate

      Finishes: 

      • Frame: Hot dipped galvanized
      • Panels and door: Powder coat over G90 electro plated steel
    Technical specification
    • Unique ref.dero-bike-locker-double-d2
    • Product familyBicycle Racks
    • Product groupLockers
    • TypeObject (single object)
    • Date of publishing2025-08-01
    • Edition number1
    • Height (inches)49
    • Width (inches)32
    • Depth (inches)72
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodeSL_90_10_77
    • Uniclass 2015 DescriptionShelters
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 13
    • OmniClass TitleBicycle Shelters

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products