Publish your products
Helix
Helix
Helix
Helix
    Dero

    Helix

    Spiral Support

    The Helix Rack is an attractive, double-sided, space efficient bike rack. For a stunning visual effect, several Helix Racks can be placed together to create a continuous spiral. The curve and pitch of the Helix also makes it nearly impossible for thieves to cut with a pipe cutter.

    Parks six bikes.

    Specification
    • Materials: 1.25” Pipe (1.66” OD)

      Finishes: Hot dipped galvanized, powder coat or 304 grade stainless steel

      Mount Options: Surface mount or in-ground

    Technical specification
    • Unique ref.dero-helix
    • Product familyBicycle Racks
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2015-12-01
    • Edition number1
    • Height (inches)32.5
    • Width (inches)62
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.1 out of 5 stars 4.1 (9)
    4.5 out of 5 stars 4.5 (6)
    3.7 out of 5 stars 3.7 (6)