We are using cookies to provide our services

By using our services you agree to our use of cookies

Optical Turnstile with Acrylic Barrier Gate

Unique ref.: dsi-001
Brand: Designed Security, Inc.
Product family: Turnstiles
Product group: Optical Turnstile
Date of publishing: 2017-02-14
Edition number: 1
Type: Object (single object)
Download (11)

Designed for use in building lobby applications where higher security, high-speed throughput and interior aesthetics are priorities. The ES8900 Slimline Optical Turnstile provides a visual as well as physical barrier which communicates that authorization is required before entering the secured area. These units will monitor high throughput traffic flow of up to 60 people per minute per lane.


Click here to read Certification of Compliance of Designed Security, Inc. Products to the Buy American Act.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Landscaping - Gates
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Landscaping - Gates

Name Value
Power 24VDC @ 3 amps per Walkway

Designed Security, Inc.

Properties

Name Value
Barrier Dimensions 38” high x 17” wide x 3/8” thick | 48” high x 17” wide x 1/2” thick | Custom sizes available
Bollard Dimensions 48.62” L x 38.00” H x 6.75” W
Throughput 60 people per minute per lane
Passage Configuration Card-in/Free-exit | Card-in/Card-out
Mounting Direct mounting to finished floor, Floor plate
Common Applications Mid-sized to large public/private use Lobbies, Fitness centers, Dormitories, Libraries
Visual and Audible Annunciation Passageway status, Valid card, invalid card, alarm condition
Warranty The DSI Optical Turnstile Product you have purchased is warranted to be free of defects in material and workmanship when properly installed, used and maintained according to instructions. DSI will, for a period of three (3) years from date of purchase, repair or replace any part which, upon our examination, proves to be defective under normal use. DSI/DETEX SHALL NOT BE LIABLE FOR ANY DIRECT, INCIDENTAL OR CONSEQUENTIAL LOSS OR DAMAGE ARISING OUT OF THE FAILURE OF THIS DEVICE.
Finish Top Surface: DuPont Corian<sup>&reg;</sup> Solid Surface Midnight and Stainless Steel. Side Surface: Stainless Steel and Acrylic panels. Custom colors and finishes available.
US Ownership and Made in USA Yes

All BIM objects are real products from real manufacturers confirmed and approved