Publish your products
EAU DE LUMIÈRE - CHANDELIER 4 SMALL SQUARE
EAU DE LUMIÈRE - CHANDELIER 4 SMALL SQUARE
EAU DE LUMIÈRE - CHANDELIER 4 SMALL SQUARE
EAU DE LUMIÈRE - CHANDELIER 4 SMALL SQUARE
EAU DE LUMIÈRE - CHANDELIER 4 SMALL SQUARE
EAU DE LUMIÈRE - CHANDELIER 4 SMALL SQUARE
EAU DE LUMIÈRE - CHANDELIER 4 SMALL SQUARE
EAU DE LUMIÈRE - CHANDELIER 4 SMALL SQUARE
EAU DE LUMIÈRE - CHANDELIER 4 SMALL SQUARE
EAU DE LUMIÈRE - CHANDELIER 4 SMALL SQUARE

    EAU DE LUMIÈRE - CHANDELIER 4 SMALL SQUARE

    A tribute to the world of perfume, the Petit Carré Eau de lumière chandelier has a pure, sculptural design. Adjustable in height and width, this chandelier is particularly recommended for use above a table, and stands out for its noble materials. Comprising four metal shades finished in light grey fabric on the outside and white on the inside, they are fitted with an integrated LED system that backlights the inside. They are adorned with white Carrara marble side inserts and silver fabric power cords. Available in a version finished with staind grey solid oak and with shades of different shapes and sizes.

    Specification
    • Design: Davide Oppizzi

      2 Standard finishes available / Custom made colors possible

      Dimensions :
      Ø 96 x H. 100 cm / Ø 37.8’’ x H. 39.4’’

      Materials : Fabric, white marble of Carrare or solid oak, colored textile cord, steel cable.

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz (on request)
      Light source LED : 3000K - IRC > 80 - Integrated LED
      Power max : 4 X 6 W

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Light source LED : 3000K - IRC > 80 - Integrated LED
      Power max : 4 X 6 W

    Technical specification
    • Unique ref.eau-de-lumiere-chandelier-4-small-square
    • TypeObject (single object)
    • Date of publishing2025-07-22
    • Edition number1
    • Height (mm)1000
    • Width (mm)960
    • Depth (mm)960
    Related
    • Material mainFabric
    • Material secondaryMarble
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)8.8
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit