Publish your products
EAU DE LUMIÈRE - TABLE LAMP MOYEN RECTANGLE
EAU DE LUMIÈRE - TABLE LAMP MOYEN RECTANGLE
EAU DE LUMIÈRE - TABLE LAMP MOYEN RECTANGLE
EAU DE LUMIÈRE - TABLE LAMP MOYEN RECTANGLE
EAU DE LUMIÈRE - TABLE LAMP MOYEN RECTANGLE
EAU DE LUMIÈRE - TABLE LAMP MOYEN RECTANGLE
EAU DE LUMIÈRE - TABLE LAMP MOYEN RECTANGLE
EAU DE LUMIÈRE - TABLE LAMP MOYEN RECTANGLE
EAU DE LUMIÈRE - TABLE LAMP MOYEN RECTANGLE
EAU DE LUMIÈRE - TABLE LAMP MOYEN RECTANGLE

    EAU DE LUMIÈRE - TABLE LAMP MOYEN RECTANGLE

    A tribute to the world of perfume, the Eau de Lumière Moyen Rectangle table lamp has a highly sculptural shape and a sophisticated, pure design. Placed on a side table or console, this lamp will decorate your home with its noble materials. Its metal shade, covered in black fabric on the outside, houses an integrated LED system that backlights the gold interior finish. In addition to its gold fabric power cord, this lamp has two side inserts in solid oak. Available in three different shapes and sizes, as well as in a version finished in white Carrara marble.

    Specification
    • Dimensions:

      L. 40 x l. 14 x H. 28 cm / L. 15.7’’ x l. 5.5’’ x H. 11.0’’
      Textile cord: 2 m / 6.6’
      Materials:
      Fabric, white marble of Carrare or solid oak, colored textile cord.

      Tension (V) : 230/120 V 50-60 Hz
      Light source LED : 3000 K – IRC > 80 - Integrated
      Power max : 12 W

    Technical specification
    • Unique ref.eau-de-lumiere-table-lamp-moyen-rectangle
    • TypeObject (single object)
    • Date of publishing2025-07-25
    • Edition number1
    • Height (mm)280
    • Width (mm)400
    • Depth (mm)140
    Related
    • Material mainFabric
    • Material secondaryOak
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)3.7
    Classification
    • BIMobject CategoryLighting - Desk & Table
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit