Publish your products
ESCALE - RIGHT FIXED WALL LAMP USB SPOT LED
ESCALE - RIGHT FIXED WALL LAMP USB SPOT LED
ESCALE - RIGHT FIXED WALL LAMP USB SPOT LED
ESCALE - RIGHT FIXED WALL LAMP USB SPOT LED
ESCALE - RIGHT FIXED WALL LAMP USB SPOT LED

    ESCALE - RIGHT FIXED WALL LAMP USB SPOT LED

    The Escale right wall lamp, with its soft curves and harmonious proportions, is a cocooning light designed for installation at the right side of the head of the bed. This bedside wall lamp combines comfort and practicality. Fitted with a slightly angled black shelf for your smartphone and a USB port, Escale provides a complete solution to our connected habits. Its diffused white fabric shade provides soft lighting and its integrated rotating and tilting LED spotlight for reading, located on the left, operates independently thanks to the double switch, allowing comfortable reading with or without the light from the main lamp. Also available in left-hand reading light version and without reading light.

    Specification
    • Design: Designheure studio


      2 Standard finishes available / Custom made colors possible

      Dimensions : L. 25 x l. 19 x H. 32 cm / L. 9.8” x l. 7.4” x H. 12.6”
      Materials :
      Fabric, lacquered steel

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz
      Socket : E14
      Bulb : 1x Max 60 W - Not included / Spot LED Reader - included 
      Recommended type of bulb : LED bulb 

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E12
      Bulb : 1x Max 60 W - Not included / Spot LED Reader - included
      Recommended type of bulb : LED bulb



    Technical specification
    • Unique ref.escale-right-fixed-wall-lamp-usb-spot-led
    • TypeObject (single object)
    • Date of publishing2025-05-16
    • Edition number1
    • Height (mm)320
    • Width (mm)250
    • Depth (mm)190
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit