Publish your products
CARGO - GRAND TABLE LAMP
CARGO - GRAND TABLE LAMP
CARGO - GRAND TABLE LAMP
CARGO - GRAND TABLE LAMP
CARGO - GRAND TABLE LAMP
CARGO - GRAND TABLE LAMP
CARGO - GRAND TABLE LAMP
CARGO - GRAND TABLE LAMP

    CARGO - GRAND TABLE LAMP

    Inspired by ocean liner funnels, this elegant, graphic table lamp is generously proportioned and ideal for placing on a bedside table, desk or chest of drawers. The indirect light from the Cargo lamp is upward-facing. It features a conical shade in diffusing white fabric with black piping and edging, a klein blue cylinder, and a black woven cord. Cargo table lamps are available in three shade sizes and two standard finishes.

    Specification
    • Design: Hervé Langlais

      3 Standard finishes available / Custom made colors possible

      Dimensions : L.72 x l.37 x H.117 cm / L.28.3’’ x l.14.6’’ x H.46.1’’
      Materials :
      Fabric or lacquered pvc, lacquered steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220/240 50-60Hz  -  100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1 X Max 15 W LED equiv 100 W - Not included
      Type of bulb : LED globe

      USA / CANADA
      Tension (V) : 100-127 V / 60Hz
      Socket : E26
      Bulb : 1 X Max 15W LED - Not included
      Type of bulb : LED globe


    Technical specification
    • Unique ref.grand-cargo-table-lamp
    • TypeObject (single object)
    • Date of publishing2025-07-21
    • Edition number1
    • Height (mm)1170
    • Width (mm)720
    • Depth (mm)370
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)3.9
    Classification
    • BIMobject CategoryLighting - Desk & Table
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit