Publish your products
JAZZLINE - WALL LAMP DUO
JAZZLINE - WALL LAMP DUO
JAZZLINE - WALL LAMP DUO
JAZZLINE - WALL LAMP DUO
JAZZLINE - WALL LAMP DUO

    JAZZLINE - WALL LAMP DUO

    Ideal for interiors that combine retro charm with a modern design, this luminaire embodies the spirit of swing and the glamour of jazz in the 1920s. The wall lamp in duo version Jazzline adapts harmoniously to both
    contemporary and classic spaces, adding a touch of sophistication.

    The brass-colored structure, subtly shaped into a “Z”, evokes graceful melodic lines, while the delicate white cotton shades diffuse a soft, warm light. This wall light adds a refined, timeless touch to any space.

    Specification
    • Design: Designheure Studio

      1 Standard finish available / Custom made colors possible

      Dimensions : 
      L. 26 x l. 15 x H. 44cm / L. 10.2’’ x l. 5.9’’ x H. 17.3’’
      Materials :
      Fabric, lacquered steel


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E26
      Bulb : 2 x Max 15 W LED equiv. 100 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 60mm /Ø Max 2.4’’

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 2 x Max 15 W LED - Not included
      Recommended type of bulb : LED bulb -Ø Max 60mm /Ø Max 2.4’’

    Technical specification
    • Unique ref.jazzline-wall-lamp-duo
    • TypeObject (single object)
    • Date of publishing2025-07-17
    • Edition number1
    • Height (mm)440
    • Width (mm)260
    • Depth (mm)150
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)2
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit