Publish your products
LUXIOLE - CHANDELIER 6 HONEYCOMB
LUXIOLE - CHANDELIER 6 HONEYCOMB
LUXIOLE - CHANDELIER 6 HONEYCOMB
LUXIOLE - CHANDELIER 6 HONEYCOMB
LUXIOLE - CHANDELIER 6 HONEYCOMB
LUXIOLE - CHANDELIER 6 HONEYCOMB
LUXIOLE - CHANDELIER 6 HONEYCOMB
LUXIOLE - CHANDELIER 6 HONEYCOMB
LUXIOLE - CHANDELIER 6 HONEYCOMB

    LUXIOLE - CHANDELIER 6 HONEYCOMB

    These chandeliers are available in the honeycomb or asymmetrical shape. Their octagonal design combined with the beech wood base marks the space with a strong imprint and warmth.

    LuXiole is a natural, simple and strong collection all at once, for those who simply want to see life in the big picture. It seems to come alive and resemble an animal. The shade is inspired by forms and aspects of the Italian coffee maker, but overturned like a bell, to give it all its lightness. Made in France, of the highest quality finished in beech, cast aluminium with colorful textile cords and shades.

    Specification
    • Design: Kristian Gavoille

      5 Standard finishes available / Custom made colors possible

      Dimensions :
      L. 145 x l. 106 x H. 300 cm / L. 57.1’’ x l. 41.7’’ x H. 118.1’’ (textile cord : 2 m)
      Materials :
      Fabric, solid beech, cast aluminium, lacquered steel, colored textile cord.

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz
      Socket : E27
      Bulb : 6 x Max 8 W LED équiv. 60 W - Not included
      Recommended type of bulb : LED Globe

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 6 X Max 8 W LED - Not included
      Recommended type of bulb : LED Globe

    Technical specification
    • Unique ref.luxiole-chandelier-6-honeycomb
    • TypeObject (single object)
    • Date of publishing2024-11-25
    • Edition number1
    • Height (mm)3000
    • Width (mm)1450
    • Depth (mm)1060
    Related
    • Material mainFabric
    • Material secondaryAluminum
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)8
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit