Publish your products
NUAGE - FLOORLAMP 172 XL
NUAGE - FLOORLAMP 172 XL
NUAGE - FLOORLAMP 172 XL
NUAGE - FLOORLAMP 172 XL
NUAGE - FLOORLAMP 172 XL

    NUAGE - FLOORLAMP 172 XL

    The Nuage collection, with its triangular, rounded lampshade resembling the prow of a boat, has a timeless, universal design. Nuage is
    DESIGNHEURE's best-selling collection, thanks to its great adaptability and its many model variations.
    The XL Nuage floor lamp, measuring 1.72 m in height, is ideal for generous additional lighting in a bedroom or living room. Its lighting creates a very special effect, cutting through the space in an architectural way.
    The simplicity and purity of its lines bring elegance and lightness to your interiors.

    Specification
    • Design: Hervé Langlais

      5 Standard finishes available / Custom made colors possible

      Dimensions : L. 60 x l. 60 x H. 172 cm / L. 23.6” x l. 23.6” x H. 67.7”
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H   -   100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1x Max 100 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E27
      Bulb : 1 x Max 100 W - Not included
      Recommended type of bulb : LED bulb

    Technical specification
    • Unique ref.nuage-floorlamp-172-XL
    • TypeObject (single object)
    • Date of publishing2025-04-02
    • Edition number1
    • Height (mm)1720
    • Width (mm)600
    • Depth (mm)600
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)7.8
    Classification
    • BIMobject CategoryLighting - Floor Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City