Publish your products
REEF - LARGE FLOOR LAMP
REEF - LARGE FLOOR LAMP
REEF - LARGE FLOOR LAMP
REEF - LARGE FLOOR LAMP
REEF - LARGE FLOOR LAMP
REEF - LARGE FLOOR LAMP
REEF - LARGE FLOOR LAMP

    REEF - LARGE FLOOR LAMP

    A striking totem, the Grand Reef floor lamp diffuses a harmonious, soft glare-free halo of light, ideal for providing accent lighting in a
    corner of a room or next to a sofa. Its contemporary, sculptural design offers different, multi-faceted viewing angles for a graphic effect. It features a diffusing white fabric lampshade with a black band and circular side panels, a square base and tubular base in black lacquered steel, and a black textile cord with foot switch.
    Inspired by the shapes of coral reefs and the aquatic world, the Reef collection's organic symmetry evokes shapes that are half-animal,
    half-plant.

    Specification
    • Design: Jette Scheib

      3 Standard finishes available / Custom made colors possible

      Dimensions : L. 53 x l. 49 x H. 201 cm / L. 20.9” x l. 19.3” x H. 79.1”
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H
      Socket : E26
      Bulb : 1x Max 25 W équiv. 150 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 80 mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E27
      Bulb : 1 x Max 25 W LED équiv. 150 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 3.1”

    Technical specification
    • Unique ref.reef-large-floor-lamp
    • TypeObject (single object)
    • Date of publishing2025-02-18
    • Edition number1
    • Height (mm)2010
    • Width (mm)530
    • Depth (mm)490
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)7.7
    Classification
    • BIMobject CategoryLighting - Floor Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City