Publish your products
REEF - SMALL HALF PENDANT WALL LAMP
REEF - SMALL HALF PENDANT WALL LAMP
REEF - SMALL HALF PENDANT WALL LAMP
REEF - SMALL HALF PENDANT WALL LAMP
REEF - SMALL HALF PENDANT WALL LAMP
REEF - SMALL HALF PENDANT WALL LAMP
REEF - SMALL HALF PENDANT WALL LAMP
REEF - SMALL HALF PENDANT WALL LAMP

    REEF - SMALL HALF PENDANT WALL LAMP

    The pendant wall light Petit Demi Reef casts a harmonious halo of light towards the back, backlighting the wall, and provides soft, glare-free direct light towards the front. Its contemporary, graphic design gives structure to the space.
    Ideal for use at the head of a bed or in a corridor, this wall light is made up of a wall bracket and a small arm in black lacquered steel, and a black textile cord from which suspends the oval lampshade with a flat back in diffusing white fabric, enhanced by a black band and circular side panels.
    Inspired by the shapes of coral reefs and the aquatic world, the organic symmetry of the Reef collection evokes shapes that are half-animal, half-plant.

    Specification
    • Design: Jette Scheib

      3 Standard finishes available / Custom made colors possible

      Dimensions : L. 27 x l. 23 x H. 55 cm / L. 10.6” x l. 9.0” x H. 21.7”
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H
      Socket : E14
      Bulb : 1x Max 15 W équiv. 100 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 56 mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E12
      Bulb : 1 x Max 15 W LED équiv. 100 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 2.2”

    Technical specification
    • Unique ref.reef-small-half-pendant-wall-lamp
    • TypeObject (single object)
    • Date of publishing2025-02-19
    • Edition number1
    • Height (mm)550
    • Width (mm)270
    • Depth (mm)230
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.6
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City