Publish your products
SHIELD - CEILING LAMP 5 LARGE
SHIELD - CEILING LAMP 5 LARGE
SHIELD - CEILING LAMP 5 LARGE
SHIELD - CEILING LAMP 5 LARGE
SHIELD - CEILING LAMP 5 LARGE
SHIELD - CEILING LAMP 5 LARGE

    SHIELD - CEILING LAMP 5 LARGE

    Ideal for lighting spaces with low ceilings thanks to its compact size, the ceiling light 5 Moyen Shield diffuses a beautiful indirect light in an original way, forming a halo of light around the lampshades. This 26cm-high ceiling light will light up your rooms effectively and
    attractively, like a decorative ceiling rose.
    It is made up of 5 small-sized lampshades in diffusing white fabric with black borders, powered by black textile cords to a round ceiling rose in black lacquered steel.
    The Shield collection is inspired by the shape of the Zulu African shield, and represents a symbol, protection and a highly graphic
    ornament.

    Specification
    • Design: Jette Scheib

      2 Standard finishes available / Custom made colors possible

      Dimensions : Ø180 x H. 30 cm / Ø 70.9” x H. 11.8”
      Materials :
      Fabric or lacquered, lacquered steel and aluminium, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H
      Socket : 5 x E27
      Bulb : 5 x Max 25 W équiv. 150 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : 5 x E26
      Bulb : 5 x Max 25 W LED équiv. 150 W - Not included
      Recommended type of bulb : LED bulb

    Technical specification
    • Unique ref.shield-ceiling-lamp-5-large
    • Date of publishing2025-02-28
    • Edition number1
    • Height (mm)300
    • Width (mm)1800
    • Depth (mm)1800
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)3.4
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City