Publish your products
TWIGGY - RIGHT FIXED WALL LAMP READING LED SPOT
TWIGGY - RIGHT FIXED WALL LAMP READING LED SPOT
TWIGGY - RIGHT FIXED WALL LAMP READING LED SPOT
TWIGGY - RIGHT FIXED WALL LAMP READING LED SPOT
TWIGGY - RIGHT FIXED WALL LAMP READING LED SPOT
TWIGGY - RIGHT FIXED WALL LAMP READING LED SPOT
TWIGGY - RIGHT FIXED WALL LAMP READING LED SPOT
TWIGGY - RIGHT FIXED WALL LAMP READING LED SPOT
TWIGGY - RIGHT FIXED WALL LAMP READING LED SPOT

    TWIGGY - RIGHT FIXED WALL LAMP READING LED SPOT

    With its innovative and elegant edge-mounting system, this right bedside wall light is an undeniable addition to the lighting market. Ideal for use at the head of a bed, the LED spot version has a reading light that can be adjusted both laterally and vertically, and a double switch system discreetly positioned on the user's side (Left and Right versions). The LED spotlight and lampshade can be switched on together or independently for comfortable reading. Also available in a suspended version without reading light.

    Specification
    • Design: Part de rêve

      4 Standard finishes available / Custom made colors possible
      LED spot : left or right

      Dimensions : L. 16 x l. 12,5 x H. 47,5 cm / L. 6.3” x l. 4.9’’ H. 18.7”
      Materials :
      Fabric, textured painted steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1x Max 15 W LED équiv. 100 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 70 mm x H. Max 120 mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 X Max 15 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 2.7’’ x H Max 4.7’’

    Technical specification
    • Unique ref.twiggy-right-fixed-wall-lamp-reading-led-spot
    • TypeObject (single object)
    • Date of publishing2025-07-17
    • Edition number1
    • Height (mm)475
    • Width (mm)160
    • Depth (mm)125
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit